IESNA:LM-63-2002
[TEST]P1645426
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4D-722-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 203W 70CRI 2200K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (64) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.69A 202.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24298.4
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 202.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3922.1 3670.2 3504.0 3375.5 3190.4 3109.9 3235.0 3486.9 3839.8 4252.8 4730.8 5241.4 5764.0 6344.9 6889.8 
7549.4 8020.6 8406.2 8702.6 8824.2 8784.8 8445.6 7446.6 6893.2 6577.9 6159.8 5311.7 3857.0 2542.8 1586.7 1053.8 
634.0 289.6 171.3 68.5 0.0 0.0 
3922.1 3649.6 3493.7 3361.8 3180.2 3109.9 3243.6 3495.4 3850.1 4259.6 4751.4 5267.1 5782.9 6329.5 6912.0 
7542.6 8068.6 8450.7 8762.6 8889.4 8872.2 8541.5 7607.7 7013.1 6718.4 6302.1 5443.6 3982.0 2628.4 1646.6 1094.9 
668.2 329.0 188.5 80.5 0.0 0.0 
3922.1 3673.6 3500.6 3387.5 3228.1 3130.5 3226.4 3450.9 3752.4 4136.3 4602.3 5095.8 5611.5 6165.0 6737.3 
7333.5 7933.3 8464.4 8956.2 9281.7 9403.4 9391.4 8978.5 8169.7 7720.8 7301.0 6458.0 4946.7 3180.2 1985.9 
1321.1 841.3 464.3 308.4 130.2 0.0 0.0 
3922.1 3685.6 3536.6 3433.7 3289.8 3188.7 3223.0 3380.6 3644.5 3964.9 4353.9 4821.6 5298.0 5803.4 6338.0 
6901.8 7530.6 8207.4 8880.8 9461.6 9908.9 10193.3 10268.7 10184.7 9955.1 9513.0 8815.7 7489.5 4864.5 2900.9 
1691.2 1074.3 613.4 305.0 114.8 0.0 0.0 
3922.1 3716.5 3569.1 3474.9 3378.9 3286.4 3262.4 3341.2 3509.1 3757.6 4072.9 4434.4 4823.3 5272.3 5765.7 
6260.9 6840.1 7503.2 8250.2 9043.6 9708.4 10251.5 10676.5 11024.3 11358.4 11666.9 11817.6 11274.5 9168.6 5417.9 
2506.8 1110.3 591.1 251.9 92.5 1.7 0.0 
3922.1 3761.0 3625.7 3538.3 3483.4 3425.2 3394.3 3423.5 3507.4 3663.3 3877.5 4114.0 4381.3 4701.7 5097.5 
5476.2 5942.2 6517.9 7182.8 7977.8 8786.5 9550.7 10270.4 10955.8 11788.5 12768.6 13848.1 14718.5 14343.3 11353.3 
6144.4 2400.5 836.2 406.1 131.9 3.4 0.0 
3922.1 3800.4 3685.6 3617.1 3588.0 3582.8 3589.7 3615.4 3665.1 3750.7 3892.9 4076.3 4230.5 4374.4 4590.3 
4893.6 5248.3 5690.4 6288.3 7032.0 7921.3 8839.7 9835.2 10829.0 11869.0 13176.4 14662.0 16192.1 16832.9 15188.0 
11545.2 6739.0 2376.5 855.0 322.1 29.1 0.0 
3922.1 3802.1 3690.8 3623.9 3596.5 3596.5 3610.2 3637.6 3685.6 3771.3 3916.9 4096.8 4242.5 4371.0 4576.6 
4869.6 5195.2 5637.2 6233.5 6951.4 7864.7 8807.1 9780.3 10834.1 11869.0 13171.3 14646.5 16198.9 16853.4 15244.5 
11726.8 7208.5 2486.2 877.3 337.5 30.8 0.0 
3922.1 3822.7 3749.0 3706.2 3704.5 3731.9 3783.3 3838.1 3908.4 3999.2 4162.0 4335.0 4410.4 4494.4 4672.6 
4903.9 5203.7 5642.4 6236.9 6963.4 7818.5 8796.8 9833.5 10894.1 11977.0 13214.1 14560.9 15686.6 15859.7 14267.9 
11435.5 7249.6 2933.4 745.3 323.8 44.5 0.0 
3922.1 3872.4 3846.7 3853.5 3898.1 3966.6 4036.9 4114.0 4197.9 4314.5 4470.4 4566.3 4612.6 4705.1 4855.9 
5090.6 5380.2 5892.5 6514.5 7270.1 8263.9 9319.4 10450.3 11678.8 13003.3 14423.8 15688.3 16485.1 15988.2 14050.3 
11014.0 5750.3 1826.5 668.2 291.3 80.5 0.0 
3922.1 3920.4 3942.6 4000.9 4103.7 4235.6 4365.9 4506.4 4655.4 4816.5 5006.7 5107.8 5210.6 5357.9 5565.3 
5854.8 6242.1 6718.4 7294.1 7952.1 8666.6 9465.1 10272.1 11250.5 12244.3 13215.8 13858.3 13892.6 12364.2 10159.0 
7078.2 2964.3 935.5 399.2 147.4 44.5 0.0 
3922.1 3951.2 3994.0 4074.6 4206.5 4357.3 4508.1 4660.6 4807.9 4974.1 5143.8 5212.3 5268.8 5347.7 5440.2 
5572.1 5762.3 6002.2 6310.6 6682.4 7109.1 7564.9 8068.6 8704.3 9369.1 9934.6 10171.0 9908.9 8464.4 6821.2 
4748.0 2042.4 683.7 342.7 167.9 61.7 0.0 
3922.1 3940.9 3999.2 4096.8 4235.6 4384.7 4530.3 4658.9 4768.5 4876.5 4969.0 4969.0 4926.2 4888.5 4830.2 
4778.8 4758.2 4742.8 4718.8 4681.1 4633.2 4578.3 4569.8 4672.6 4866.2 5013.5 4891.9 4321.3 3175.0 2248.0 
1411.9 724.8 419.8 243.3 138.8 54.8 0.0 
3922.1 3992.3 4069.4 4162.0 4280.2 4376.1 4437.8 4463.5 4431.0 4335.0 4174.0 3899.8 3516.0 3051.6 2491.3 
2003.0 1579.8 1305.6 1168.6 1106.9 1074.3 1052.1 1021.2 998.9 1017.8 1033.2 995.5 921.8 795.0 659.7 550.0 430.1 310.1 197.0 
107.9 34.3 0.0 
3922.1 4031.7 4102.0 4160.2 4208.2 4209.9 4131.1 3949.5 3646.2 3259.0 2804.9 2278.9 1804.3 1516.4 1379.3 1317.6 
1281.7 1264.5 1261.1 1261.1 1257.7 1244.0 1214.8 1172.0 1130.9 1112.0 1072.6 985.2 846.4 673.4 536.3 423.2 298.1 178.2 106.2 27.4 
0.0 
3922.1 4048.9 4102.0 4112.3 4074.6 3934.1 3641.1 3259.0 2815.2 2311.4 1889.9 1665.5 1572.9 1530.1 1494.1 1470.1 1466.7 
1478.7 1507.8 1540.4 1572.9 1595.2 1602.1 1574.7 1518.1 1435.9 1315.9 1180.6 1016.1 796.8 575.7 383.8 255.3 171.3 89.1 17.1 0.0 
3922.1 4066.0 4088.3 4036.9 3875.8 3562.3 3145.9 2685.0 2220.6 1898.5 1780.3 1730.6 1682.6 1636.3 1596.9 1569.5 
1567.8 1607.2 1638.1 1624.3 1624.3 1626.1 1581.5 1490.7 1405.0 1329.6 1237.1 1118.9 980.1 825.9 630.5 436.9 306.7 193.6 84.0 12.0 
0.0 
3922.1 4050.6 4047.2 3934.1 3658.2 3248.7 2803.2 2349.1 2008.2 1912.2 1886.5 1847.1 1783.7 1706.6 1646.6 1610.6 
1538.7 1439.3 1429.0 1398.2 1333.1 1336.5 1345.1 1362.2 1374.2 1362.2 1336.5 1295.4 1232.0 1122.3 875.6 671.7 472.9 279.3 116.5 6.9 
0.0 
3922.1 4045.4 4018.0 3855.3 3486.9 3051.6 2566.7 2165.8 2020.2 2011.6 1997.9 1955.0 1883.1 1790.6 1696.3 1504.4 
1374.2 1288.5 1170.3 1144.6 1139.4 1156.6 1194.3 1221.7 1208.0 1177.1 1137.7 1086.3 1019.5 935.5 776.2 647.7 517.5 322.1 137.1 6.9 
0.0 
3922.1 4045.4 4007.7 3783.3 3384.1 2907.7 2441.7 2123.0 2083.5 2104.1 2102.4 2064.7 1991.0 1888.2 1651.8 1442.7 
1290.2 1115.5 1052.1 1022.9 1016.1 1022.9 1033.2 1021.2 963.0 930.4 903.0 865.3 805.3 736.8 635.7 532.9 418.1 289.6 130.2 5.1 
0.0 
3922.1 4011.2 3963.2 3752.4 3301.8 2832.3 2371.4 2111.0 2111.0 2145.2 2155.5 2126.4 2066.4 1937.9 1650.0 1417.0 
1201.1 1076.0 1034.9 1041.8 1113.7 1130.9 1024.6 1022.9 935.5 923.5 877.3 834.4 783.0 673.4 568.9 455.8 337.5 233.0 96.0 5.1 
0.0 
3922.1 3994.0 3951.2 3733.6 3301.8 2832.3 2371.4 2109.3 2114.4 2150.4 2160.7 2138.4 2080.1 1932.8 1655.2 1406.7 
1199.4 1072.6 1034.9 1053.8 1153.1 1163.4 1026.4 1034.9 939.0 939.0 879.0 827.6 767.6 651.1 548.3 443.8 317.0 197.0 90.8 5.1 
0.0 
